,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Width##length##inches,Height##length##inches,Plenum Length##Length##inches,Mounting Hole Spacing##length##inches,Condensate Drain Pan Total Length##length##inches,Condensate Drain Pan Width##length##inches,Condensate Drain Pan Height##length##inches,Condensate Drain Connection Offset Top##length##inches,Condensate Drain Pan Front Edge Offset Front##length##inches,Condensate Drain Overflow Connection Offset Drain Connection Offset Top##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Overflow Connection Diameter##pipe_size##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Top##length##inches,Supply Air Connection Protrusion##length##inches,Water Connection Diameter##pipe_size##inches,Water Return Connection Offset Top##length##inches,Water Supply Connection Offset Water Return Connection Offset Top##length##inches,Water Return Connection Offset Front##length##inches,Water Supply Connection Offset Front##length##inches,Equipment Power Connection Offset Top##length##inches,Equipment Power Connection Offset Front##length##inches,Clearance Offset Top##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Number of Poles##other##,Family Load Status##other##,Include Clearance##Other##
Size 02,FTHC??S02,200,18.772,9.88,19.96,19.17,32.05,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,17.64,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 03,FTHC??S03,300,18.772,9.88,26.65,25.87,38.74,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,24.33,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 04,FTHC??S04,400,18.772,9.88,31.77,30.98,43.86,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,29.45,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 06,FTHC??S06,600,18.772,9.88,39.65,38.86,51.73,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,37.32,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 08,FTHC??S08,800,18.772,9.88,49.49,48.7,61.57,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,47.17,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 10,FTHC??S10,1000,18.772,9.88,53.43,52.64,65.51,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,51.1,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1
Size 12,FTHC??S12,1200,18.772,9.88,63.66,62.87,75.75,10.375,1.27,9.75,0.422,0.5,0.75,0.375,4.72,61.34,1.25,1.25,0.75,1.02,5.75,4.57,4.57,3.5,11,0,24,8,0,1,Valid - Type loaded via type catalog,1